|
Number of contacts |
9, 15, 25, 37, 50 UL recognized |
|
|
|
|
Working current |
|
|
Turned contacts |
7.5 A max. |
|
Stamped contacts |
6.5 A max. |
|
Insulation displacement |
2 A max. |
|
|
|
|
Test voltage Ur.m.s. |
1 kV |
|
|
|
|
Clearance and creepage |
>
1.0 mm |
|
|
|
|
Contact resistance |
< 10 mΩ |
|
Insulation resistance |
> 1010 GΩ |
|
|
|
|
Temperature range |
|
|
turned version |
-55 °C + 125 °C |
|
stamped solder bucket version |
-25 °C + 85 °C |
|
|
|
|
Terminations |
a) Solder buckets AWG 20 |
|
|
b) Crimp contacts |
|
|
c) Insulation displacement |
|
|
d) Wrap posts 0.6 x 0.6mm |
|
|
|
|
Materials |
|
|
Mouldings and hoods |
Thermoplastic resin, glass-fibre filled (PBTP) UL 94-VO |
|
Contacts |
Copper alloy |
|
Contact surface 1) |
|
|
Contact zone: |
selectively gold-plated according to performance level 1) |
|
Metal shell |
Plated steel |
|
|
|
|
Mating force |
9 way <
30 N |
1) Performance Level 3 as per DIN 41
652, part 2 > 50 mating cycles, no gas test
1) Performance Level 2 as per DIN 41 652, part 2 > 200 mating cycles, 4 days gas test using 10
ppm SO2
Other performance levels on request
The current carrying capacity is limited by maximum temperature of materials for inserts and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN 41 640, part 3.
Wire gauge: 0,5 mm2
Example: 25 way connector
(1) Turned contacts
(2) Stamped contacts
(3) Insulation displacement contacts
Contact arrangement
View from termination side

M= Male connector
F= Female connector
Mating conditions
as per DIN 41 652