|
Number of contacts |
9, 15, 25, 37, 50 UL recognized |
|
|
|
|
Working current |
5 A max. |
|
|
|
|
Test voltage |
1200 V/mm |
|
between 2 contacts/contact and shell |
|
|
|
|
|
Clearance and creepage |
> 1.0 mm |
|
|
|
|
Contact resistance |
|
|
Straight contact |
< 10 mΩ |
|
Angled contact |
< 25 mΩ |
|
Angled contact 50 pole |
< 35 mΩ |
|
|
|
|
Insulation
resistance |
> 5000 MΩ |
|
|
|
|
Dielectric strength |
50 kV/mm |
|
|
|
|
Temperature range |
-25 °C ... + 70 °C |
|
|
|
|
Protection |
IP 67 |
|
|
|
|
Termination |
|
|
Solder cup |
max. AWG 20 |
|
Solder pin straight |
0.6 mm diameter |
|
Solder pin angled |
0.6 mm diameter |
|
|
|
|
Material |
|
|
Shell |
Brass, nickel plated |
|
Insulator and plastic watertight frame |
Thermoplastic, |
|
Metal watertight frame |
Nickel plated zinc die cast |
|
Contact material |
Machined copper alloy |
|
Contact plating |
0.76 µm Au min. over Ni |
|
Waterproofing element |
Silicone |
|
|
|
|
Mechanical |
|
|
Mating cycles |
> 500 |
|
Mating force per signal contact |
< 3.4 N |
|
Unmating force per signal contact |
> 0.2 N |
Contact arrangement
View from termination side

M= Male connector
F= Female connector
Mating conditions
as per DIN 41 652