|
Number of contacts |
9, 15, 25, 37 UL recognized |
|
|
|
|
Working current |
7.5 A max. (connectors) |
|
|
|
|
Working voltage |
100 V max. for standard |
|
|
|
|
Dielectric |
250 V DC max. – higher dielectric withstanding voltages are available as specific |
|
|
|
|
Contact resistance |
< 10 mΩ |
|
Insulation resistance |
> 1000 MΩ |
|
|
|
|
Temperature range |
-55 °C + 125 °C |
|
|
(connectors) -20 OC … + 125 OC |
|
|
|
|
Terminations |
a) Solder buckets max. 0.8 mm² |
|
|
b) Solder pins Ø 0.6 mm for P.C.B. holes Ø 8/1 mm |
|
|
c) Solder pins, angled 90° Ø 0.6 mm for P.C.B. holes Ø 8/1 mm |
|
|
|
|
Materials |
|
|
Insulation |
PCT, glass-fibre filled, |
|
Contacts |
Copper alloy |
|
|
|
|
Contact surface |
|
|
Contact zone |
Selectively plated according to performance level |
|
Performance level |
Performance level 2, as per CECC 75 301-802, |
|
Metal shell |
Steel surface |
Contact arrangement
View from termination side

M= Male connector
F = Female connector
Mating conditions as per DIN 41652
Attenuation characteristics for standard capacitance values
Min. insertion loss
|
|
Attenuation (in dB) vs. frequency [MHz] |
||||||
|
Capacitance [pF]1) Frequency [MHz] |
1 |
5 |
10 |
50 |
100 |
500 |
1000 |
|
47 |
|
|
|
|
|
30 |
35 |
|
470 |
|
|
1 |
11 |
16 |
35 |
32 |
|
1000 |
|
1 |
3 |
12 |
24 |
38 |
30 |
|
3900 |
1 |
6 |
11 |
25 |
35 |
38 |
32 |
1)
Capacitance tolerance = ± 20 %
Measured in 50Ω system according to MIL-STD-220, no load.
Working voltage: 100 V max. for standard capacitance values – higher wor king voltages are available as specific.
Dielectric withstanding voltage: 250 V DC max. – higher dielectric withstanding voltages are available as specific
Typical insertion loss for different filters (measured)