Technical characteristics

Number of contacts

15, 26, 44, 62, 78 UL recognized

 

Working current

 

Stamped contacts

2 A max.

 

Test voltage Ur.m.s.

1 kV

 

Clearance and creepage

> 1.0 mm

 

Contact resistance

< 20 mΩ

Insulation resistance

> 5 x 109 Ω

 

Temperature range

-55 °C + 105 °C

   The higher temperature limit includes the local ambient and heating effect of the contacts under load

 

Terminations

a) Solder pins max. Ø 0.65 mm for P.C.B. holes Ø 1.02 mm

 

b) Solder pins, angled 90°
Ø 0.7 mm for P.C.B. holes
Ø 1.02 mm

 

c) Crimp contacts
0.14 - 0.22 mm²
AWG 26 - 24

 

d) Solder cups
AWG 22

 

Materials

 

Mouldings

Thermoplastic resin, glass-fibre filled (PBTP), UL 94-V0

Contacts

Copper alloy

 

 

Contact surface

 

Contact zone

selectively gold-plated according to performance level 1)

Metal shell

Plated steel

 

Mating force

 

15 way

< 46 N

26 way

< 77 N

44 way

< 127 N

62 way

< 177 N

78 way

< 222 N

1) Performance level 3, 50 mating cycles, no gas test
 S4, plating >  0.76 µm Au (30 µinch)