HARTING – Guarantee a secure connection

Modern electronic applications demand a high degree of mechanical and electrical security.
To meet this requirement continuous screening from the cable to the P.C.B. via the connector is achieved by using state of the art components to DIN 41 652.

HARTING offer many solutions. These utilise various combinations of male and female connectors with hoods, featuring either screw locking or latching facilities.

Only 2 examples are shown:

a)

Male connector with dimples

b)

Screw locking

c)

Cable with protective screen

d)

Strain relief

e)

Metallized hood

f)

Female connector with protective metal shell

g)

Spring latch

h)

Strain relief

i)

Cable with protective screen

j)

Metallized hood

k)

Female connector with  protective metal shell

l)

Grounding contact between protective metal shell and PCB

m)

Male connector with dimples