Matching Products
Matching Products NEW
Accessories
5
Part number: 20 80 300 3027
DC/DC Convert.HARTING pCon 7150DC-24/48
DC/DC Convert.HARTING pCon 7150DC-24/48

Image is for illustration purposes only. Please refer to product description.

Properties Overview
DC-DC-converter
Notes
Compare
Part number: 20 80 300 3027
DC/DC Convert.HARTING pCon 7150DC-24/48
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
5
Product Details
Identification
  • Category Accessories
  • Series Ha-VIS pCon 7000
  • Type of accessory DC-DC-converter
Version
  • Fixing Wall mounting flat
Technical characteristics
  • Input voltage 24 V DC
  • Output voltage 48 V DC
  • Power ‌ 150 W
  • Operating temperature -40 ... +70 °C
  • Relative humidity 30 ... 95 %
  • Degree of protection acc. to IEC 60529 IP65
  • MTBF > 950,000 h
Material properties
  • Material (hood/housing) Metal
  • Colour (hood/housing) Black
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
  • Net weight 540 g
  • Country of origin Germany
  • European customs tariff number 85043121
  • GTIN 5713140135444
  • ETIM EC002540
  • eCl@ss 27211011 Power supply unit