Matching Products
Matching Products NEW
Combinables
3
Accessories
2
Spare Part
1
Hoods/Housings
60
Part number: 09 33 016 4639
Han ES AV Pos. 16 Insert Term. Block rig
Han ES AV Pos. 16 Insert Term. Block rig

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Terminal block connector
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.14 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 33 016 4639
Han ES AV Pos. 16 Insert Term. Block rig
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
2
Spare Part
1
Hoods/Housings
60
Product Details
Identification
  • Category Inserts
  • Series Han® ES AV
  • Element Terminal block connector
  • Specification
    Right hand version
    Single contour (SK)
Version
  • Termination method Cage-clamp termination
  • Gender Male
  • Size 16 B
  • Number of contacts 16
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated current acc. to UL 12 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to CSA 12 A
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 160.96 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140051645
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han® AV
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare