Matching Products
Matching Products NEW
Combinables
3
Accessories
3
Spare Part
1
Hoods/Housings
60
Part number: 09 33 016 4635
Han E AV 16 Pos. M Insert Term Block Rig
Han E AV 16 Pos. M Insert Term Block Rig

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Terminal block connector
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.2 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 33 016 4635
Han E AV 16 Pos. M Insert Term Block Rig
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
3
Spare Part
1
Hoods/Housings
60
Product Details
Identification
  • Category Inserts
  • Series Han E® AV
  • Element Terminal block connector
  • Specification
    Right hand version
    Multi contour (MK)
Version
  • Termination method Screw termination
  • Gender Male
  • Size 16 B
  • Number of contacts 16
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.2 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Tightening torque 0.5 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 173 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140051621
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han® AV
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare