Matching Products
Matching Products NEW
Part number: 09 30 006 5410
Han 6 B PLASTIC PROTECT COVER
Han 6 B PLASTIC PROTECT COVER

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bearing pedestal
06 B
Single locking lever
Thermoplastic
Degree of protection: IP65
Notes
Compare
Part number: 09 30 006 5410
Han 6 B PLASTIC PROTECT COVER
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® B
  • Type of accessory Protection cover
  • Description of the accessory for bearing pedestal
Version
  • Size 06 B
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (accessories) Thermoplastic
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 19 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140044241
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare