Matching Products
Matching Products NEW
Combinables
5
Frames
11
Part number: 09 11 001 2772
Han 1HC-Bu-Ax 650A, 150-185mm²
Han 1HC-Bu-Ax 650A, 150-185mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: ‌650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
Part number: 09 11 001 2772
Han 1HC-Bu-Ax 650A, 150-185mm²
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Frames
11
Product Details
Identification
  • Category Inserts
  • Series Han® HC Modular
  • Identification 650
Version
  • Termination method Axial screw termination
  • Gender Female
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 150 ... 185 mm²
  • Wire outer diameter ≤26.5 mm
  • Rated current ‌ 650 A
  • Rated voltage 4,000 V
  • Rated impulse voltage 18 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.2 mΩ
  • Stripping length 23 ... 25 mm
  • Tightening torque
    17 Nm @ 150 mm²
    18 Nm @ 185 mm²
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
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
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 292.5 g
  • Country of origin Romania
  • European customs tariff number 85359000
  • GTIN 5713140016101
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare