Outdoor Push Pull I/O Connectors in 48h Express Sample Service

PushPull Connectors

Please choose your sample out of a selected Outdoor Push Pull I/O portfolio. We will ship the sample in 48 hours after your order directly to your desk.


Please select your sample free of charge:

  • PushPull Data
    PushPull Data

    Han® PushPull (IEC/PAS 61 076-3-117 VARIANT 14) and HARTING PushPull (IEC 61 076-3-106 VARIANT 4).  


  • PushPull Power
    PushPull Power

    The new HARTING PushPull Power Interface has been specially designed for robust and compact applications, where a high density and a high protection level is required. The HARTING PushPull Power is based on the innovative PushPull locking mechanism which has already been used for the HARTING RJ Industrial® Interface family.  


  • PushPull Hybride
    PushPull Hybride

    Combined data lines and appliance power supply up to 5 A in the same connector.  


Further links

Technical information Printed catalogue (PDF)

HARKIS® News

48h Sample Service

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.

48h Sample Service

Catalogue Downloads

Catalogue Downloads

You can download catalogues, brochures and flyers

Catalogue Downloads