Cable configurator

Four-wire and eight-wire cables and assembled system cables in IP 20 and IP 65 / IP 67 versions.
Configure Ethernet system cables with our new HARKIS® cable configurator.
Please select:
-
Ethernet cabling for 4-pole applications Cat. 5
IP 20, IP 65 / IP 67 system cables. Fast Ethernet 100 Mbit/s 4-pin.
-
Ethernet cabling for 8-pole applications Cat. 5 / Cat. 6
IP 20, IP 65 / IP 67 system cables. Gigabit Ethernet 1000 Mbit/s 8-pin.
-
Ethernet cabling for hybrid applications Cat. 5
IP 65 / IP 67, Cat. 5 system cables. Fast Ethernet 100 Mbit/s 4-pin with power supply.
Further links
Technical information 3D-Library Printed catalogue (PDF)
HARKIS® News

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.
48h Sample Service
Catalogue Downloads

You can download catalogues, brochures and flyers
Catalogue Downloads