PushPull Connectors

HARTING has set the standard for connection technology for innovative IP 65 / IP 67 installation concepts with its new generation of the PushPull series.
The multifunctional PushPull connector is available for data, signal and power applications and provides a concept with many connector mating faces.
The universal PushPull product line is complemented by additional interfaces such as USB, LC or SCRJ.
Please select a consulting:
-
PushPull Data
Han® PushPull (IEC/PAS 61 076-3-117 VARIANT 14) and HARTING PushPull (IEC 61 076-3-106 VARIANT 4).
-
PushPull Power
The new HARTING PushPull Power Interface has been specially designed for robust and compact applications, where a high density and a high protection level is required. The HARTING PushPull Power is based on the innovative PushPull locking mechanism which has already been used for the HARTING RJ Industrial® Interface family.
-
Further links
Technical information Printed catalogue (PDF)
Catalogue Downloads

You can download catalogues, brochures and flyers
Catalogue Downloads
HARKIS® News

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.
48h Sample Service