Half Pitch Connector Range

Miniature D connectors are used for applications where the focus is set on space saving solutions and high data rates.
HARTING offers 14-pole to 100-pole har-mik® connector variants with pin & socket and bellows contact design and 1.27 mm contact grid, covering data rates up to 600 MHz.
Please select a consulting:
Available Downloads
| Title | Format | File size | |
|---|---|---|---|
| RoHS Declaration of Conformity | 0.4 MB | download |
Further links
3D-Library Technical information Printed catalogue (PDF)
HARKIS® News
Cable Configurator for Ethernet cabling
Configure Ethernet system cables with our new HARKIS® cable configurator.
Cable configurator