InduCom - Robust and EMI protected D-Sub Interfaces

InduCom - Robust and EMI protected D-Sub Interfaces

The InduCom range consists of D-Sub connectors according to DIN 41 652, MIL-C-24-308, IEC 60 807, robust RF shielded die-cast hoods with crimp flanges and tools.

All components are specially designed for communication in industrial field bus applications and transportation where good EMC performance, mechanical strength and easy handling is required.


Please select a consulting:


Available Downloads

Title Format File size  
RoHS Declaration of Conformity PDF 0.4 MB download

Further links

Technical information Printed catalogue (PDF)

HARKIS® News

Cable Configurator for Ethernet cabling

Cable Configurator for Ethernet cabling



Configure Ethernet system cables with our new HARKIS® cable configurator.

Cable configurator