Matching Products
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Spare Part
2
Part number: 21 02 151 1405
HARAX M8-S male 4-pole
HARAX M8-S male 4-pole

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
A-coding
HARAX® connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Rated current: ‌4 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 21 02 151 1405
HARAX M8-S male 4-pole
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
Spare Part
2
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M8
  • Identification M8-S
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.14 ... 0.34 mm²
  • Conductor cross-section AWG 26 ... AWG 22
  • Wire outer diameter ≤ 1.6 mm
  • Rated current ‌ 4 A
  • Rated voltage 32 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 0.4 Nm
  • Wrench size (knurled screw / knurled nut) 9
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 locked condition
  • Cable diameter 2.5 ... 5.1 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
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
  • Specifications IEC 61076-2-104
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 11.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140136939
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
HARTING Circular Connectors
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare