Products


Pages
1 2 3 4


  • har-pak® connector system
    har-pak® connector system

    High density modular connector system in 2.5 mm pitch.  


  • Connectors to DIN 41 612
    Connectors to DIN 41 612

    For many years, connectors to DIN 41 612 have established themselves as a standard both for board-to-board and cable-to-board applications. HARTING offers a wide product range of DIN 41 612 connectors for data, signal and power lines, including corresponding accessories.  


  • PushPull Connectors
    PushPull Connectors

    HARTING has set the standard for connection technology for innovative IP 65 / IP 67 installation concepts with its new generation of the PushPull series. The multifunctional PushPull connector is available for data, signal and power applications and provides a concept with many connector mating faces. The universal PushPull product line is complemented by additional interfaces such as USB, LC or SCRJ.  


  • Flat Cable Connector System
    Flat Cable Connector System

    IDC connectors for flat ribbon cables facilitate the simple and cost-effective configuration of devices and are preferably implemented as internal connections. HARTING offers a wide range of these cable-to-board connectors.  


  • Half Pitch Connector Range
    Half Pitch Connector Range

    Miniature D connectors are used for applications where the focus is set on space saving solutions and high data rates. HARTING offers 14-pole to 100-pole har-mik® connector variants with pin & socket and bellows contact design and 1.27 mm contact grid, covering data rates up to 600 MHz.  


  • D-Subminiature connectors
    D-Subminiature connectors

    D-Sub connectors are a classic solution for cable-to-board applications. Thanks to their versatility, they represent a universal solution for applications in the field of device connectivity, and offer a wide range of data, signal and power connection technology for applications in automation systems.  


Pages
1 2 3 4


HARKIS® News

Cable Configurator for Ethernet cabling

Cable Configurator for Ethernet cabling



Configure Ethernet system cables with our new HARKIS® cable configurator.

Cable configurator