Products


Pages
1 2 3 4


  • Connectors for Telecom Computing Architecture (TCA)
    Connectors for Telecom Computing Architecture (TCA)

    TCA connectors represent the next generation of backplane connectors. Their new concept supports direct or indirect connection. A special connector covers particularly rugged connections on the basis of indirect connection. TCA connector versions are available for connecting data channels and the power supply to the modules.  


  • har-bus® HM Connector System
    har-bus® HM Connector System

    har-bus® HM connectors form the basis for the assembly of highperformance backplanes for control systems and for industrial computer systems with 19“ technology. The board-to-board connectors are available with press-in technology for backplanes and solder versions for sub-boards.  


  • har-bus® HM 6-row
    har-bus® HM 6-row

    Increased contact density for 2mm metric connectors according to IEC 61076-4-101.  


  • har-bus® HM Power
    har-bus® HM Power

    OBSAI compliant power connector with up to 23A @ 70°C per contact.  


  • Mini Coax
    Mini Coax

    Mini Coax connectors facilitate multi-channel, coaxial and highfrequency data transmission for board-to-board and cable-toboard applications. Device integration is supported with straight and angled contact inserts with press-in technology and SMT/SMC. The housings support applications up to IP 65.  


  • har-link®
    har-link®

    The har-link® connector is characterized by its ability to handle the highest data rates in combination with perfect shielding functions. HARTING complements the har-link® connector family by assembled system cables with shielded and unshielded twisted-pair design.  


Pages
1 2 3 4


Catalogue Downloads

Catalogue Downloads

You can download catalogues, brochures and flyers

Catalogue Downloads

HARKIS® News

48h Sample Service

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.

48h Sample Service