Products
-
Industrial Connectors Han®
Han® industrial connectors with degree of protection IP 65 / IP 67 represent the worldwide connector standard with regard to safe installation, efficient commissioning and servicing of machines and plants.
-
-
Han-Port® - Interface for Power and Signals
Han-Port®, the interface for power and signals. The modular design allows the combination of different inserts in robust zinc die cast frames. With IP 65 protection the interface is ideal for use on protected control cabinets in harsh industrial environments.
-
Circular Connectors
HARTING offers a comprehensive portfolio of M8, M12, M23, 7/8“ and Han-Max® circular connectors for industrial applications. In addition to assembled system cables, HARTING also offers connectors with HARAX® fast termination technology for onsite installation directly in the field.
-
HARTING Ethernet Components
Managed and unmanaged Switches to implement a convergent Automation IT - Network.
-
HARTING Ethernet Cabling
HARTING offers a wide range of RJ45 contact inserts and matching RJ45 connectors for quick and reliable termination of your 2- or 4-pair Ethernet cables. The RJ Industrial connector family also supports Ethernet automation profiles such as PROFINET, Ethernet/IP, EtherCAT and Powerlink. The HARTING RJ Industrial® connectors provide standard RJ45 connection technology for the industrial field level.
HARKIS® News

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.
48h Sample Service
Catalogue Downloads

You can download catalogues, brochures and flyers
Catalogue Downloads