Transportation

Transportation

Interfaces for power electronics, power plants are examples.


Please select a series:

Pages
1 2


  • Industriesteckverbinder Han®
    Industrial Connectors Han®

    Han® industrial connectors with degree of protection IP 65 / IP 67 represent the worldwide connector standard with regard to safe installation, efficient commissioning and servicing of machines and plants.  


  • Devices and Components
    Devices and Components

    Han-InduNet® - Devices and Components for Automation  


  • Connectors to DIN 41 612
    Connectors to DIN 41 612

    For many years, connectors to DIN 41 612 have established themselves as a standard both for board-to-board and cable-to-board applications. HARTING offers a wide product range of DIN 41 612 connectors for data, signal and power lines, including corresponding accessories.  


  • D-Subminiature connectors
    D-Subminiature connectors

    D-Sub connectors are a classic solution for cable-to-board applications. Thanks to their versatility, they represent a universal solution for applications in the field of device connectivity, and offer a wide range of data, signal and power connection technology for applications in automation systems.  


  • InduCom - Robust and EMI protected D-Sub Interfaces
    InduCom - Robust and EMI protected D-Sub Interfaces

    The InduCom range consists of D-Sub connectors according to DIN 41 652, MIL-C-24-308, IEC 60 807, robust RF shielded die-cast hoods with crimp flanges and tools.  


  • PushPull Power
    PushPull Power

    The new HARTING PushPull Power Interface has been specially designed for robust and compact applications, where a high density and a high protection level is required. The HARTING PushPull Power is based on the innovative PushPull locking mechanism which has already been used for the HARTING RJ Industrial® Interface family.  


Pages
1 2


Catalogue Downloads

Catalogue Downloads

You can download catalogues, brochures and flyers

Catalogue Downloads

HARKIS® News

48h Sample Service

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.

48h Sample Service