Telecommunication

Telecommunication

Connectors for larger volumes of data in smaller equipment.


Please select a series:

Pages
1 2


  • D-Subminiature connectors
    D-Subminiature connectors

    D-Sub connectors are a classic solution for cable-to-board applications. Thanks to their versatility, they represent a universal solution for applications in the field of device connectivity, and offer a wide range of data, signal and power connection technology for applications in automation systems.  


  • Flat Cable Connector System
    Flat Cable Connector System

    IDC connectors for flat ribbon cables facilitate the simple and cost-effective configuration of devices and are preferably implemented as internal connections. HARTING offers a wide range of these cable-to-board connectors.  


  • har-bus® HM Connector System
    har-bus® HM Connector System

    har-bus® HM connectors form the basis for the assembly of highperformance backplanes for control systems and for industrial computer systems with 19“ technology. The board-to-board connectors are available with press-in technology for backplanes and solder versions for sub-boards.  


  • har-bus® HM 6-row
    har-bus® HM 6-row

    Increased contact density for 2mm metric connectors according to IEC 61076-4-101.  


  • har-bus® HM Power
    har-bus® HM Power

    OBSAI compliant power connector with up to 23A @ 70°C per contact.  


  • Connectors to DIN 41 612
    Connectors to DIN 41 612

    For many years, connectors to DIN 41 612 have established themselves as a standard both for board-to-board and cable-to-board applications. HARTING offers a wide product range of DIN 41 612 connectors for data, signal and power lines, including corresponding accessories.  


Pages
1 2


HARKIS® News

Cable configurator

Configure Ethernet system cables with our new HARKIS® cable configurator.

Cable configurator

Catalogue Downloads

Catalogue Downloads

You can download catalogues, brochures and flyers

Catalogue Downloads