FTTA (Fibre To The Antenna)

FTTA (Fibre To The Antenna)

HARTING´s new range of products for Telecom Outdoor Solutions combines the advantages of existing HARTING PushPull technology and Han® 3 A housings with innovative fibre and copper based inserts.

All these features make them the ideal choice for applications like FTTA (Fibre To The Antenna), FTTH (Fibre To The Home) or WiMAX, where reliable outdoor connectivity is needed.


Please select a series:

  • Copper based connectors
    Copper based connectors

    HARTING offers for for degree of protection IP 20 the industrial RJ45 connector and for high degree of protection IP 65 /IP 67 also in relaiable Han® 3 A housings or in innovative PushPull housings.  


  • Fibre optic components
    Fibre optic components

    The product range offers IP 65/IP67 solutions for single or multi mode fibre, based on the standard LC fibre optic connectors (IEC 61754-20).  


  • Hybrid connectors
    Hybrid connectors

    The hybrid connector family means the data transmission, based on copper or fibre, in combination with power contacts in the compact Han® 3A housings. Hybrid solutions shorten installation time and simplify system design due to the use of only one connector.  


  • Power connectors
    Power connectors

    The new PushPull Power Interfaces has been specially designed by HARTING for robust and compact applications, where a high density and a high protection level is required.  


Catalogue Downloads

Catalogue Downloads

You can download catalogues, brochures and flyers

Catalogue Downloads

HARKIS® News

48h Sample Service

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.

48h Sample Service