Mechanical Engineering

Mechanical Engineering

Connectors for high voltages, high currents, modern bus systems.


Please select a series:

Pages
1 2


  • Industriesteckverbinder Han®
    Industrial Connectors Han®

    Han® industrial connectors with degree of protection IP 65 / IP 67 represent the worldwide connector standard with regard to safe installation, efficient commissioning and servicing of machines and plants.  


  • Han-Port® - Interface for Power and Signals
    Han-Port® - Interface for Power and Signals

    Han-Port®, the interface for power and signals. The modular design allows the combination of different inserts in robust zinc die cast frames. With IP 65 protection the interface is ideal for use on protected control cabinets in harsh industrial environments.  


  • Circular Connectors
    Circular Connectors

    HARTING offers a comprehensive portfolio of M8, M12, M23, 7/8“ and Han-Max® circular connectors for industrial applications. In addition to assembled system cables, HARTING also offers connectors with HARAX® fast termination technology for onsite installation directly in the field.  


  • HARTING Ethernet Cabling
    HARTING Ethernet Cabling

    HARTING offers a wide range of RJ45 contact inserts and matching RJ45 connectors for quick and reliable termination of your 2- or 4-pair Ethernet cables. The RJ Industrial connector family also supports Ethernet automation profiles such as PROFINET, Ethernet/IP, EtherCAT and Powerlink. The HARTING RJ Industrial® connectors provide standard RJ45 connection technology for the industrial field level.  


  • HARTING Ethernet Components
    HARTING Ethernet Components

    Managed and unmanaged Switches to implement a convergent Automation IT - Network.  


  • Devices and Components
    Devices and Components

    Han-InduNet® - Devices and Components for Automation  


Pages
1 2


HARKIS® News

Cable Configurator for Ethernet cabling

Cable Configurator for Ethernet cabling



Configure Ethernet system cables with our new HARKIS® cable configurator.

Cable configurator