Professional electronics

Solutions connected electronics, fibre-optic and pneumatic.
Please select a series:
-
Industrial Connectors Han®
Han® industrial connectors with degree of protection IP 65 / IP 67 represent the worldwide connector standard with regard to safe installation, efficient commissioning and servicing of machines and plants.
-
Han-Port® - Interface for Power and Signals
Han-Port®, the interface for power and signals. The modular design allows the combination of different inserts in robust zinc die cast frames. With IP 65 protection the interface is ideal for use on protected control cabinets in harsh industrial environments.
-
har-bus® HM Connector System
har-bus® HM connectors form the basis for the assembly of highperformance backplanes for control systems and for industrial computer systems with 19“ technology. The board-to-board connectors are available with press-in technology for backplanes and solder versions for sub-boards.
-
-
-
Connectors to DIN 41 612
For many years, connectors to DIN 41 612 have established themselves as a standard both for board-to-board and cable-to-board applications. HARTING offers a wide product range of DIN 41 612 connectors for data, signal and power lines, including corresponding accessories.
Catalogue Downloads

You can download catalogues, brochures and flyers
Catalogue Downloads
HARKIS® News

Test our new 48 hours Express Samples Service. You profit from the extensive range of our device connectivity products. Choose the products with the help of HARKIS® or simply enter the part number in the search field. You can see at once whether a sample is available. We will ship the sample in 48 hours after your order directly to your desk.
48h Sample Service