Automation technology

Automation technology

Miniaturisation combined with maximum user-friendliness.


Please select a series:

Pages
1 2 3


  • D-Subminiature connectors
    D-Subminiature connectors

    D-Sub connectors are a classic solution for cable-to-board applications. Thanks to their versatility, they represent a universal solution for applications in the field of device connectivity, and offer a wide range of data, signal and power connection technology for applications in automation systems.  


  • InduCom - Robust and EMI protected D-Sub Interfaces
    InduCom - Robust and EMI protected D-Sub Interfaces

    The InduCom range consists of D-Sub connectors according to DIN 41 652, MIL-C-24-308, IEC 60 807, robust RF shielded die-cast hoods with crimp flanges and tools.  


  • har-bus® HM Connector System
    har-bus® HM Connector System

    har-bus® HM connectors form the basis for the assembly of highperformance backplanes for control systems and for industrial computer systems with 19“ technology. The board-to-board connectors are available with press-in technology for backplanes and solder versions for sub-boards.  


  • har-bus® HM 6-row
    har-bus® HM 6-row

    Increased contact density for 2mm metric connectors according to IEC 61076-4-101.  


  • har-bus® HM Power
    har-bus® HM Power

    OBSAI compliant power connector with up to 23A @ 70°C per contact.  


  • Industriesteckverbinder Han®
    Industrial Connectors Han®

    Han® industrial connectors with degree of protection IP 65 / IP 67 represent the worldwide connector standard with regard to safe installation, efficient commissioning and servicing of machines and plants.  


Pages
1 2 3


HARKIS® News

Cable Configurator for Ethernet cabling

Cable Configurator for Ethernet cabling



Configure Ethernet system cables with our new HARKIS® cable configurator.

Cable configurator