Matching Products
Matching Products NEW
Part number: 09 67 050 0538
DSUB IP 67 Top entry met.plas.hood 50p
DSUB IP 67 Top entry met.plas.hood 50p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
With integrated cable gland
Size: D-Sub 5
Locking screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP67
Notes
Compare
Part number: 09 67 050 0538
DSUB IP 67 Top entry met.plas.hood 50p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub, IP67
  • Type of hood/housing Shell housing
  • Description of hood/housing With integrated cable gland
Version
  • Size D-Sub 5
  • Shielding Shielded
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Cable gland
  • Locking type Locking screw Thread 4-40 UNC
  • 2 parts No
  • Separable No
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -25 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Cable diameter 9 ... 11 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Length 78.5 mm
  • Width 75.7 mm
  • Height 27.6 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 39.336 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140222274
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare