Matching Products
Matching Products NEW
Combinables
11
Accessories
12
Part number: 09 06 015 2813
DIN-Power H15FS-C1-1-cc
DIN-Power H15FS-C1-1-cc

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Cage-clamp termination
Rated current: ‌15 A
Contacts: 15
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 06 015 2813
DIN-Power H15FS-C1-1-cc
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
11
Accessories
12
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type H15
  • Element Female connector
  • Features lead-free
Version
  • Termination method Cage-clamp termination
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 15
  • Contact configuration Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
  • Coding Shroud coding
  • PCB fixing With fixing flange
Technical characteristics
  • Conductor cross-section 0.14 ... 1.5 mm²
  • Conductor cross-section AWG 26 ... AWG 13
  • Contact spacing (mating side)
    6.5 mm
    10.16 mm
  • Rated current ‌ 15 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 4.5 mm
  • Creepage distance ≥ 8 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 8 mΩ
  • Stripping length 4 ... 10 mm
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 90 N
  • Performance level
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s.
    3.1 kV (contact-contact)
    3.1 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated Mating side
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
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 38.9 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140010826
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612 - Chapter 04
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare