Matching Products
Matching Products NEW
Part number: 09 30 032 5427
Han B Protect Cover Die Cast for Bases
Han B Protect Cover Die Cast for Bases

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, for Pg 36
Size: 32 B
Double locking lever
Degree of protection: IP65
Notes
Compare
Part number: 09 30 032 5427
Han B Protect Cover Die Cast for Bases
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® B
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
    Metal
    With fixing cord
    for Pg 36
Version
  • Size 32 B
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 107.2 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140048256
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare