Matching Products
Matching Products NEW
Accessories
1
Part number: 66 67 009 0346
InduCom9 9p 2T-entry hexscrew 4-40
InduCom9 9p 2T-entry hexscrew 4-40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Suitable for circuit boards
Size: D-Sub 1
Hexagonal screw Thread 4-40 UNC
Top entry
2x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Notes
Compare
Part number: 66 67 009 0346
InduCom9 9p 2T-entry hexscrew 4-40
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
  • Series of hoods/housings D-Sub InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing Suitable for circuit boards
Version
  • Size D-Sub 1
  • Version Top entry
  • Cable entry 2x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Hexagonal screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    0.4 Nm cover screw
    0.4 Nm Locking screw
  • Ambient temperature -20 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Brass, nickel plated
  • Length 61.7 mm
  • Width 31 mm
  • Height 14.8 mm
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 61.5 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140158658
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare