Matching Products
Matching Products NEW
Tools
4
Accessories
46
Part number: 61 03 001 0016
InduCom 15p T&S-entry kn-screw 4-40
InduCom 15p T&S-entry kn-screw 4-40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
With internal earth
Size: D-Sub 2
Knurled screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Notes
Compare
Free Sample
Part number: 61 03 001 0016
InduCom 15p T&S-entry kn-screw 4-40
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Accessories
46
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing With internal earth
Version
  • Size D-Sub 2
  • Version Top entry
  • Cable entry 1x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Knurled screw Thread 4-40 UNC
  • ground connection With internal grounding block
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm ground connection
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -20 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 34.7 mm
  • Width 39.5 mm
  • Height 14.8 mm
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 1
  • Net weight 20 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140157651
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare