Matching Products
Matching Products NEW
Part number: 61 03 000 0041
Blanking piece for metal hood 50 poles
Blanking piece for metal hood 50 poles

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
for hoods/housings
Size: D-Sub 5
Notes
Compare
Part number: 61 03 000 0041
Blanking piece for metal hood 50 poles
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Dummy plugs
  • Description of the accessory for hoods/housings
Version
  • Size D-Sub 5
Technical characteristics
  • Ambient temperature -20 ... +90 °C
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
  • Packaging size 10
  • Net weight 5.25 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140156777
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)