Matching Products
Matching Products NEW
Combinables
9
Part number: 39 50 003 0020
Data module (2x SUB-D9, f-m)
Data module (2x SUB-D9, f-m)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Data connectors
Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 1 (9 poles) female/male gender changer
Notes
Compare
Part number: 39 50 003 0020
Data module (2x SUB-D9, f-m)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Data connectors
  • Specification
    Without shielding plate
    D-Sub 1 (9 poles) female/male gender changer
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
    UL 508 NRAQ2.E253944
    CSA-C22.2 No. 142 NRAQ8.E253944
Commercial data
  • Packaging size 1
  • Net weight 63 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140155084
  • ETIM EC002620
  • eCl@ss 27182890 Elements for switching cabinet, housing, rack (unspecified)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare