Matching Products
Matching Products NEW
Combinables
9
Accessories
1
Part number: 39 50 001 0012
Plug socket module Swiss
Plug socket module Swiss

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Socket
Switzerland
Spring clamp termination
‌10 A
250 V AC
‌50 Hz
Conductor cross-section: 1.5 mm²
Thermoplastic
Notes
Compare
Part number: 39 50 001 0012
Plug socket module Swiss
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Accessories
1
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Socket
Version
  • Termination method Spring clamp termination
  • Field of application Switzerland
Termination data
  • Supply voltage 250 V AC
  • Nominal current ‌ 10 A
  • Nominal frequency ‌ 50 Hz
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Mounting depth 30 mm
Material properties
  • Material (hood/housing) Thermoplastic
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
  • Net weight 65 g
  • Country of origin Hungary
  • European customs tariff number 85366990
  • GTIN 5713140190450
  • ETIM EC000450
  • eCl@ss 27144042 Plug socket
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
EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare