Matching Products
Matching Products NEW
Combinables
9
Accessories
1
Part number: 39 50 001 0004
Plug socket module USA/Japan (NEMA 5-15)
Plug socket module USA/Japan (NEMA 5-15)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Socket
Finger safe
USA, Japan
Screw termination
‌15 A
125 V AC
‌60 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Notes
Compare
Part number: 39 50 001 0004
Plug socket module USA/Japan (NEMA 5-15)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Accessories
1
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Socket
  • Specification Finger safe
Version
  • Termination method Screw termination
  • Field of application
    USA
    Japan
Termination data
  • Supply voltage 125 V AC
  • Nominal current ‌ 15 A
  • Nominal frequency ‌ 60 Hz
Technical characteristics
  • Conductor cross-section 2.5 mm²
  • Mounting depth 30 mm
Material properties
  • Material (hood/housing) Thermoplastic
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
  • California Proposition 65 substances Antimony trioxide
Commercial data
  • Packaging size 1
  • Net weight 4.333 g
  • Country of origin Hungary
  • European customs tariff number 85366990
  • GTIN 5713140154896
  • ETIM EC000450
  • eCl@ss 27144042 Plug socket
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare