Matching Products
Matching Products NEW
Combinables
9
Accessories
1
Part number: 39 50 001 0001
Plug socket module Germany w. LED (VDE)
Plug socket module Germany w. LED (VDE)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Socket
With LED display, Termination at the rear
Germany (VDE)
Screw termination
‌16 A
250 V AC
‌50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Notes
Compare
Part number: 39 50 001 0001
Plug socket module Germany w. LED (VDE)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Accessories
1
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Socket
  • Specification
    With LED display
    Termination at the rear
Version
  • Termination method Screw termination
  • Field of application Germany (VDE)
Termination data
  • Supply voltage 250 V AC
  • Nominal current ‌ 16 A
  • Nominal frequency ‌ 50 Hz
Technical characteristics
  • Conductor cross-section 6 mm²
  • Mounting depth 62 mm
Material properties
  • Material (hood/housing) Thermoplastic
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
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 154 g
  • Country of origin Belgium
  • European customs tariff number 85366990
  • GTIN 5713140154872
  • ETIM EC000450
  • eCl@ss 27144042 Plug socket
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
EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare