Matching Products
Matching Products NEW
Part number: 39 50 000 0851
plate (USB; RJ45; SUB-D25)
plate  (USB; RJ45; SUB-D25)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Blind plate
With perforated cut-outs for gender changer RJ45, USB and D-Sub 3
Notes
Compare
Part number: 39 50 000 0851
plate (USB; RJ45; SUB-D25)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Port®
  • Type of accessory Blind plate
  • Description of the accessory With perforated cut-outs for gender changer RJ45, USB and D-Sub 3
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
    UL 508 NRAQ2.E253944
    CSA-C22.2 No. 142 NRAQ8.E253944
Commercial data
  • Packaging size 1
  • Net weight 45 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140154841
  • ETIM EC002620
  • eCl@ss 27182890 Elements for switching cabinet, housing, rack (unspecified)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare