Matching Products
Matching Products NEW
Combinables
29
Accessories
2
Part number: 39 50 000 0210
Double Frame, Ni plated, metal cover
Double Frame, Ni plated, metal cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frames
Double, Metal version, nickel plated (electrically conductive), Metal cover, nickel plated
Zinc die-cast
Notes
Compare
Part number: 39 50 000 0210
Double Frame, Ni plated, metal cover
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
29
Accessories
2
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Frames
  • Specification
    Double
    Metal version, nickel plated (electrically conductive)
    Metal cover, nickel plated
Technical characteristics
  • Limiting temperature -10 ... +60 °C
  • Storage temperature -25 ... +60 °C
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Smoothed surface
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
  • Net weight 621.86 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140154797
  • ETIM EC002617
  • eCl@ss 27182810 Cover/infill panel/identification strip (electrical cabinet)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare