Matching Products
Matching Products NEW
Part number: 33 58 111 0500 001
PP FO CABLE ASSY-50M-1xPP LC DUPLEX MM
PP FO CABLE ASSY-50M-1xPP LC DUPLEX MM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
FO cable
Multimode
Cable length: 50 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 58 111 0500 001
PP FO CABLE ASSY-50M-1xPP LC DUPLEX MM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    HARTING PushPull (V4) Thermoplastic
    LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 50 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Cable diameter 7 mm
Material properties
  • Material (cable) PUR (polyurethane)
Commercial data
  • Packaging size 1
  • Net weight 0.001 kg
  • Country of origin Germany
  • European customs tariff number 85447000
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare