Matching Products
Matching Products NEW
Part number: 33 58 111 0200 002
PP FO CABLE ASSY-20M-1xPP LC DUPLEX SM
PP FO CABLE ASSY-20M-1xPP LC DUPLEX SM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
FO cable
Singlemode
Cable length: 20 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 58 111 0200 002
PP FO CABLE ASSY-20M-1xPP LC DUPLEX SM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    HARTING PushPull (V4) Thermoplastic
    LC duplex
  • Type of cable FO cable
  • Description of the cable Singlemode
Version
  • Cable length 20 m
  • Core structure 9 / 125 µm
Technical characteristics
  • Cable diameter 6.5 mm
Material properties
  • Material (cable) PUR (polyurethane)
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
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 732 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140152052
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)