Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 33 57 111 0015 001
Hybr.cable Assy,AC,1m,FO+POW-MM-1xHAN3A
Hybr.cable Assy,AC,1m,FO+POW-MM-1xHAN3A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 57 111 0015 001
Hybr.cable Assy,AC,1m,FO+POW-MM-1xHAN3A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® 3 A Metal
    LC duplex
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable
    Multimode
    AC version
Version
  • Cable length 1 m
  • Core structure
    2x G50 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 12.6 mm
Material properties
  • Material (cable) PVC
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
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 373 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)