Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 33 57 111 0010 002
Hybr.cable assy, AC, 1m -1x Han3a
Hybr.cable assy, AC, 1m -1x Han3a

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Hybrid cable (copper/copper)
AC version
Cable length: 1 m
Notes
Compare
Part number: 33 57 111 0010 002
Hybr.cable assy, AC, 1m -1x Han3a
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 Han® 3 A Metal
  • Type of cable Hybrid cable (copper/copper)
  • Description of the cable AC version
Version
  • Cable length 1 m
  • Core structure
    4x 2x AWG 26/7
    3x 2.5 mm²
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Cable diameter 12 mm
Material properties
  • Material (cable) PVC
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
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 353 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140151291
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions
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
HARTING Device Connectivity - Chapter 04
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare