Matching Products
Matching Products NEW
Successor Products
1
Device side / Panel feed through
10
Part number: 21 03 585 1403
1xRSV M12 D-Coded straight overmolded 3m
1xRSV M12 D-Coded straight overmolded 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Notes
Compare
This product is not orderable anymore. You can use the successor 21349200477030.
Part number: 21 03 585 1403
1xRSV M12 D-Coded straight overmolded 3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Device side / Panel feed through
10
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
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
  • Net weight 212 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140139404
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)