Matching Products
Matching Products NEW
Part number: 20 92 621 0201
Ha- VIS RFID VT 92 (HT) (VPE 10 pce)
Ha- VIS RFID VT 92 (HT) (VPE 10 pce)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
VT 92 S
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 621 0201
Ha- VIS RFID VT 92 (HT) (VPE 10 pce)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification VT series
  • Element Transponder
  • Specification VT 92 S
Version
  • Fixing
    Screws
    Glue
  • Pack contents 10 pieces
Technical characteristics
  • Operating temperature -50 ... +85 °C
  • Storage temperature -65 ... +160 °C
  • Degree of protection acc. to IEC 60529
    IP64
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 900 ... 930 MHz
  • EPC memory 96 Bit
  • User memory 512 Bit
  • Chip Alien Higgs 3
Material properties
  • Colour Black
  • Length 41 mm
  • Width 11 mm
  • Height 5.5 mm
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
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 175 g
  • Country of origin Germany
  • European customs tariff number 85235990
  • GTIN 5713140135918
  • eCl@ss 90909090 Interim classification (unspecified)