Matching Products
Matching Products NEW
Combinables
1
Tools
3
Part number: 20 10 001 3211
R15 male F.O. 1mm POF (DD)
R15 male F.O. 1mm POF (DD)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO contact
for 1 mm plastic fibre
Male
Notes
Compare
Part number: 20 10 001 3211
R15 male F.O. 1mm POF (DD)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
3
Product Details
Identification
  • Category Contacts
  • Type of contact FO contact
  • Description of the contact for 1 mm plastic fibre
Version
  • Gender Male
  • Manufacturing process Turned contacts
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
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • GTIN 5713140133297
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
Chapter Han-Com®
Chapter Han D® / DD®
Chapter Han® Q
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare