Matching Products
Matching Products NEW
Part number: 19 62 000 5080
Acces. Special Cable Clamp EMC M20
Acces. Special Cable Clamp EMC M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
EMC version
M20
Clamping range: 6.5 ... 9.5 mm
Shielding diameter: 3.5 ... 8.5 mm
Material (cable glands): Metal
IP68
Wrench size: 22
Notes
Compare
Part number: 19 62 000 5080
Acces. Special Cable Clamp EMC M20
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory EMC version
Technical characteristics
  • Wrench size 22
  • Limiting temperature -40 ... +130 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Size M20
  • Clamping range 6.5 ... 9.5 mm
  • Shielding diameter 3.5 ... 8.5 mm
  • Width across corners 24.4 mm
Material properties
  • Material (cable glands) Metal
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
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 34.2 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140132177
  • ETIM EC000441
  • eCl@ss 27140803 Cable gland EMC (electrical installation)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare