With 09 99 000 0830 HARTING Crimping tool also cable up to 25 mm² with ferrule adaptable
Not for Han-Modular® hinged frames!
Technical characteristics
Conductor cross-section
1.5 ... 16 mm²
Mating cycles
≥ 500
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material (contacts)
Copper alloy
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
Commercial data
Packaging size
2
Net weight
22.2 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140130715
ETIM
EC000438
eCl@ss
27440217 Module for industrial connectors (power/signals)