Matching Products
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Hoods/Housings
85
Frames
8
Part number: 19 41 001 2600
Han-Eco Mod.-PE module-m 16-6 AWG
Han-Eco Mod.-PE module-m 16-6 AWG

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Contact module
Single module
Screw termination
Male
Contacts: 1
Conductor cross-section: 1.5 ... 16 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Notes
Compare
Load in configurator
Part number: 19 41 001 2600
Han-Eco Mod.-PE module-m 16-6 AWG
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Hoods/Housings
85
Frames
8
Product Details
Identification
  • Category Modules
  • Series Han-Eco® Modular
  • Type of module Contact module
  • Size of the module Single module
Version
  • Termination method Screw termination
  • Gender Male
  • Number of contacts 1
  • Details
    With 09 99 000 0830 HARTING Crimping tool also cable up to 25 mm² with ferrule adaptable
    Not for Han-Modular® hinged frames!
Technical characteristics
  • Conductor cross-section 1.5 ... 16 mm²
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 2
  • Net weight 38.4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140130708
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Eco®
Chapter Han-Modular®
Selection Guide Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare