Matching Products
Matching Products NEW
Part number: 19 12 000 5158
Cable Seal plastic M25x1.5 14-17mm
Cable Seal plastic M25x1.5  14-17mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
for hoods, for cable to cable housing
Clamping range: 14 ... 17 mm
Notes
Compare
Part number: 19 12 000 5158
Cable Seal plastic M25x1.5 14-17mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Compact®
  • Type of accessory Cable gland
  • Description of the accessory
    for hoods
    for cable to cable housing
Technical characteristics
  • Wrench size 30
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Size M25
  • Clamping range 14 ... 17 mm
Material properties
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 11.4 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140124073
  • ETIM EC003608
  • eCl@ss 27140807 Additional components cable gland
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare