Matching Products
Matching Products NEW
Part number: 19 12 000 5057
Cable Sealing M25x1,5 metal 10.5 - 14mm
Cable Sealing M25x1,5 metal 10.5 - 14mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
for hoods
Clamping range: 10.5 ... 14 mm
Notes
Compare
Part number: 19 12 000 5057
Cable Sealing M25x1,5 metal 10.5 - 14mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Compact®
  • Type of accessory Cable gland
  • Description of the accessory for hoods
Technical characteristics
  • Tightening torque ≤10 Nm (depending on the cable and the seal insert used)
  • Wrench size 28
  • Limiting temperature -40 ... +130 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Size M25
  • Clamping range 10.5 ... 14 mm
Material properties
  • Material (cable glands) Metal
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
  • Packaging size 10
  • Net weight 25 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140124011
  • ETIM EC003608
  • eCl@ss 27140807 Additional components cable gland
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare