Matching Products
Matching Products NEW
Part number: 19 00 000 5182
Han CGM-P M20x1,5 D.6-12mm grey
Han CGM-P M20x1,5 D.6-12mm grey

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
M20
Clamping range: 6 ... 12 mm
Material (cable glands): Polyamide (PA) RAL 7035 (light grey)
IP68, IP69 / IPX9K acc. to ISO 20653
Wrench size: 24
Notes
Compare
Part number: 19 00 000 5182
Han CGM-P M20x1,5 D.6-12mm grey
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® CGM-P
  • Type of accessory Cable gland
Technical characteristics
  • Tightening torque ≤4.5 Nm (depending on the cable and the seal insert used)
  • Wrench size 24
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Size M20
  • Clamping range 6 ... 12 mm
  • Width across corners 26.4 mm
Material properties
  • Material (cable glands) Polyamide (PA)
  • Colour (cable gland) RAL 7035 (light grey)
  • Material (seal) NBR
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 514B QCRV.E479780
    CSA-C22.2 No. 18.3 QCRV7.E479780
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 4 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140123908
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare